System reference
Gripper for food packaging
Swivel and rotary modules | System solutions | Consumer goods | Packaging

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force
1. Swivel and rotary modules

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2. 2-jaw parallel grippers

- High gripping force as a result of optimal direction change of driving force into gripping force
Challenge
A customer was looking for a special gripper that can insert food packaging (cream cheese) into different layers in a box.
Solution
The gripper was equipped with long gripper fingers made of stainless steel. The gripper also features an XY compensation unit to compensate for position tolerances, wide-ranging pivoting drives to pivot the packaging individually and an active hold-down device to secure the packaging position.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Max. gripping force | 990 [N] |
Gripping concept | FORM |
Gripping safety device | FED |
Max. stroke | 20 [mm] |
IP class | IP40 |
System weight | 90 [kg] |
Max. workpiece weight | 0.1 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components